We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV10N93A

PIC32CM MC00 CURIOSITY NANO EVALUATION KIT

Overview

The PIC32CM1216MC00032 Curiosity Nano Evaluation Kit (EV10N93A) is a hardware platform used to evaluate the PIC32CM MC microcontroller (MCU), which is supported by the MPLAB® X Integrated Development Environment (IDE). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of 5V applications as PIC32C and SAMC MCUs include:

Click here to download the Getting Started Example Application.

The following are key features of the PIC32CM MC Curiosity Nano Evaluation Kit:

  • PIC32CM1216MC00032 Microcontroller
  • Arm® Cortex®-M0+ Processor
  • One yellow user LED
  • One mechanical user switch
  • On-board debugger
    • Board identification in MPLAB X IDE
    • One green power LED and status LED
    • Programing and debugging
    • Virtual COM port (CDC)
    • One logic analyzer (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 2.7-5.1V output voltage
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32CM MC00 Curiosity Nano Users Guide User Guide Download
PIC32CM MC Curiosity Nano Evaluation Kit Design Documentation Board Design Files Download
AN3589 - Using Sigma-Delta Analog-to-Digital Converter on SAMC MCU with MPLAB Harmony v3 Application Notes Link Download
How to Use the MPLAB Data Visualizer with 32-bit MCU-based Curiosity Nano Evaluation Kits Tech Brief Download
How to Setup MPLAB Harmony v3 Software Development Framework Tech Brief PDF | HTML
Migrating ASF SAM C21 Application to MPLAB Harmony v3 PIC32CM MC Training Material Link
Smart Appliance Control Application Demo on PIC32CM MC00 Curiosity Nano Evaluati Software Libraries And Firmware Link
Getting Started Application Demo on PIC32CM MC00 Curiosity Nano Evaluation Kit u Software Libraries And Firmware Link
More Application demos on PIC32CM MC00 Curiosity Nano Evaluation Kit Software Libraries And Firmware Link

Live Chat

Need Help?

Privacy Policy