The ATAB5702A-V2.3B (EV06Z22A) passive entry/passive start (PEPS) transmitter board includes the ATA5702 device, which incorporates the 3D low frequency (LF) wake up for PEPS and 3D immobilizer (IMMO) along with an radio frequency (RF) transmitter and AVR® microcontroller core into a single IC device.
Can be used for any application requiring accurate localization (+/- 5cm) of an object with range up to 10 meters; for example, asset tracking, access control systems, etc.
CR2032 lithium battery required for the fob operation is NOT supplied with the kit.
Live Chat