The MCP7941X RTCC PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP7941X and MCP7940X I²C™ Real-Time Clock/Calendar family in standard development platforms. By designing this daughter board with the PICtail Plus, PICtail and PICkit™ serial connectors, it will operate with the Explorer 16 Development Board, the PICDEM PIC18 Explorer Board, the XLP 16-bit Development Board and the PICkit Serial Analyzer tool. A 3V, 2032-size coin cell battery (not included) can be installed in the coin cell holder for backup power. Package contents includes the RTCC PICtail Plus Daughter Board and an Info Sheet.
Live Chat