The Curiosity PIC32 MX470 Development Board features PIC32MX Series (PIC32MX470512H) with a 120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options. It is an excellent development board for Audio, USB and Bluetooth® Applications.
The Curiosity Development Board includes an integrated programmer/debugger, excellent user experience options with Multiple LED’s, RGB LED and a switch. Each board provides two MikroBus® expansion sockets from MicroElektronika , I/O expansion header and a Microchip X32 header to enable customers seeking accelerated application prototype development.
X32 boards compatible with Curiosity Board are :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
The Board also includes the footprint for
BM64 Bluetooth Module which is a Fully-certified, embedded 2.4 GHz Bluetooth® version 4.2 module that Supports Bluetooth BDR/EDR/BLE specification.
The Board is fully integrated with Microchip’s
MPLAB® X IDE and into PIC32’s powerful software framework,
MPLAB ® Harmony that a provides flexible and modular interface to application development, a rich set of inter-operable software stack (TCP-IP, USB) and easy to use features.
The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.
For downloadable demo example projects, please see "Additional Resources" tab.
The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.