We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

LoRa® Products

Ultra-Low-Power and Easiest-to-Use LoRa Devices


Cloud connectivity is easy to achieve with long-range, low-power LoRa technology. LoRa is the standard for LPWAN wireless communication, with a range of up to 15 kilometers in a suburban environment and more than 2 kilometers in a dense urban environment. LoRa solutions target multiple application domains such as Internet of Things (IoT), smart cities, smart agriculture and supply chain and tracking. 

As one of the founding members of the LoRa Alliance, we are at the forefront of this cutting-edge IoT technology. We offer: 

  • Ultra-low-power, highly integrated solutions
  • Stand-alone and preprogrammed modules for ease of use and fast time to market
  • One-stop solutions with a proven LoRaWAN® stack, Integrated Circuits (ICs), modules, reference design packages and technical support

LoRa Products


Software is provided as is. Customers are responsible for self‑support and self‑maintenance. We support production‑impacting issues for existing customers only.

Why Choose Our LoRa Products?


Increase Battery Life

Increased Battery Life

  • Ultra-low-power 32-bit Arm Cortex-M0+ based MCU
  • Sleep currents down to 790 nA
  • Low-power RAM with battery back-up 
Reduce Your Design Risk

Reduced Design Risk

  • Regulatory-certified modules
  • Chip-down reference design package
  • Interoperability tested software
  • Trusted supply chain
  • Design Check Services
Implement Secure Authentication

Secure Authentication

Key Markets and Applications


LoRa technology can be used to provide connectivity to a vast array of applications, but here are just some examples:

Agriculture

Agriculture

  • Livestock tracking and management
  • Irrigation systems
  • Asset management
  • Crop management
Smart City

Smart City

Industrial

Industrial

  • Smart energy metering
  • Waste management
  • Process control
  • Lighting control

Demo and Evaluation Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM320111

The SAM R34 Xplained Pro Evaluation Kit is a certified LoRa evaluation board for developing with SAM R34 Family of LoRa SiP devices. 

RN-2483-PICTAIL
The RN2483 LoRa® Technology PICtail™/PICtail Plus Daughter Board is a demonstration board that showcases the Microchip RN2483 Low-Power Long Range, LoRa® Technology Transceiver Module.
DM164138

The RN2483 LoRa® Technology Mote is a LoRaWAN™ Class A end-device based on the RN2483 LoRa® modem.

RN-2903-PICTAIL

The RN2903 LoRa® Technology PICtail™/PICtail Plus Daughter Board is a development board that showcases the Microchip RN2903 Low-Power Long Range, LoRa® Technology Transceiver Module.

DM164139

The RN2903 LoRa® Mote is a battery-powered LoRaWANClass A device for demonstrating range and LoRaWAN compatibility.

EV23M25A

The WLR089 Xplained Pro Evaluation Kit is a certified LoRa(R) evaluation board for developing with the WLR089U0 LoRa module and SAM R34 family of LoRa devices.

THW1022

The ExpLoRer LoRa Board is an all-in-one development platform for evaluating the RN2903A LoRaWAN module and RN4871 Bluetooth module.

THW1021

The ExpLoRer LoRa Board for US/AUS (915 MHz) is an easy-to-use development board based on SAMD21 Cortex® - M0+ microcontroller. The board features RN2903A LoRaWAN module along with an RN4871 Bluetooth 4.2 BLE module. This small development board comes with two rows of standard headers for feature expansion and rapid prototyping. The SODAQ ExpLoRer board also includes a micro USB port for debug as well as for charging purposes.

Application Examples


GitHub Code Examples

GitHub Code Examples

Visit GitHub and use these code examples to jump-start your development with the SAM R34 LoRa SiP and WLR089U0 module.

Peer-to-Peer (P2P)/Proprietary Software

Peer-to-Peer (P2P)/Proprietary Software

Take advantage of this easy-to-use P2P protocol to create long-range and low-power applications with SAM R34 LoRa technology ICs and the WLR089U0 module.

Live Chat

Need Help?

Privacy Policy