Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

32-bit Microcontrollers

Low Cost PIC32MX1/2/5

  • 50 MHz performance
  • Up to 512 KB Flash
  • Up to 64 KB SRAM
  • CAN
  • USB

PIC32MX3/4

  • Up to 120 MHz performance
  • Up to 512 KB Flash
  • Up to 128 KB SRAM
  • USB

PIC32MX5/6/7

  • 80 MHz performance
  • Up to 512 KB Flash
  • Up to 128 KB SRAM
  • Ethernet
  • CAN
  • USB

PIC32MZ EF

  • Up to 252 MHz performance
  • Up to 2 MB Flash
  • Up to 512 KB SRAM
  • Ehternet
  • CAN
  • USB
  • Crypto
  • FPU

ATSAME70

  • 300 MHz performance
  • Up to 2 MB Flash
  • Up to 384 KB SRAM
  • FPU
  • CMOS image sensor interface
  • Ethernet

ATSAMS70

  • 300 MHz performance
  • Up to 2 MB Flash
  • Up to 384 KB SRAM
  • FPU
  • CMOS image sensor interface
  • USB

ATSAMV70/V71

  • 300 MHz performance
  • Up to 2 MB Flash
  • Up to 384 KB SRAM
  • FPU
  • CMOS image sensor interface
  • Ethernet AVB

PIC32MZ DA

  • 3-Layer Graphics Controller
  • High Performance 2D Graphics Processing Unit (GPU)
  • 32 MB integrated DDR2 DRAM or 128 MB externally addressable