We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Point-of-Sales Terminals

Key Design Considerations


  • Pre-certified PCI 4.0 processor
  • Extensive embedded security features
  • Low system cost

SAMA5D2 Benefits

  • High security features including secure boot, environmental monitoring, on-the-fly encryption/decryption engines, secure storage and tamper pins
  • Extensive peripherals, including one 10/100 Ethernet port, up to two High-Speed USB plus one USB HSIC and a 24-bit LCD interface
  • 11 × 11 196 BGA (0.75 mm pitch) and 14 × 14 289 BGA (0.8 mm pitch) packages enable 6-layer routing possibilities
  • (LP)DDR2, (LP)DDR3 and DDR3L support

Live Chat

Need Help?

Privacy Policy