High Voltage (>10V) Digital Potentiometer Products
Products

Loading..
Product |
Number of Channels |
Resolution (Taps) |
Memory Type |
Interface |
Resistance (kΩ) |
INL (LSB Max) |
DNL (LSB Max) |
Supply Voltage (V) |
Temperature Range (°C) |
MCP41HV31 |
1 |
127 |
Volatile |
SPI |
5, 10, 50, 100 |
0.5 |
0.125 |
10 to 36 |
-40 to 125 |
MCP41HV51 |
1 |
255 |
Volatile |
SPI |
5, 10, 50, 100 |
1 |
0.25 |
10 to 36 |
-40 to 125 |
MCP45HV31 |
1 |
128 |
Volatile |
I2C |
5, 10, 50, 100 |
1 |
0.125 |
10 to 36 |
-40 to 125 |
MCP45HV51 |
1 |
256 |
Volatile |
I2C |
5, 10, 50, 100 |
1 |
0.25 |
10 to 36 |
-40 to 125 |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.