Change Product Group
leftnavToggle

Low Cost Vref Products Products

Loading..
Product Output Voltage (V) Initial Accuracy (Max %) Analog Supply Voltage Range (V) Temperature Coefficient (ppm/°C) Output Current Max (mA) Noise (µV rms) VIN Max (V) Max Load Current (mA) Reverse Breakdown Stability (ppm) Temperature Range (°C)
LM4041 1.225, Adj (1.24V-10V) 0.5 1.24 to 10 100 12mA 20 15 12 120ppm -40 to 85
MCP1525 2.5 1 2.7 to 5.5 50 2mA 177 5.5 2 -40 to 85
LM4040 2.5, 4.096, 5.0 0.5 1.24 to 10 100 15mA 35 15 15 120ppm -40 to 85
MCP1541 4.096 4.3 to 5.5 50 2mA 247 5.5 2 -40 to 85
MIC4043 Adj 1 1.8 to 10 15mA 0 10 15 -40 to 85
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Output Voltage (V)
Initial Accuracy (Max %)
Analog Supply Voltage Range (V)
Temperature Coefficient (ppm/°C)
Output Current Max (mA)
Noise (µV rms)
VIN Max (V)
Max Load Current (mA)
Reverse Breakdown Stability (ppm)
Temperature Range (°C)