Change Product Group
leftnavToggle

Single-Channel D/A Converters Products

Loading..
Product Resolution (bits) Interface Vref DNL (LSB Max) Output Settling Time (μs) IDD Active (μA Max) IDD Standby (μA Max) Supply Voltage Range (V) Temperature Range (°C)
MCP4725 12 I2C External 0.75 6 400 2 2.7 to 5.5 -40 to 125
MCP4726 12 I2C External 0.75 6 400 2 2.7 to 5.5 -40 to 125
MCP47CMB21 12 I2C Internal,VDD,External 1 16 230 3.8 1.8 to 5.5 -40 to 125
MCP47CVB21 12 I2C Internal,VDD,External 1 16 330 3.8 1.8 to 5.5 -40 to 125
MCP47FEB21 12 I2C Internal,VDD,External 1 6 180 3.8 1.8 to 5.5 -40 to 125
MCP47FVB21 12 I2C Internal,VDD,External 1 6 180 3.8 1.8 to 5.5 -40 to 125
MCP4821 12 SPI Internal 0.75 4.5 400 2 2.7 to 5.5 -40 to 125
MCP48CMB21 12 SPI Internal,VDD,External 1 16 160 3.8 1.8 to 5.5 -40 to 125
MCP48CVB21 12 SPI Internal,VDD,External 1 6 160 3.8 1.8 to 5.5 -40 to 125
MCP48FEB21 12 SPI Internal,VDD,External 1 7.8 180 3.8 1.8 to 5.5 -40 to 125
MCP48FVB21 12 SPI Internal,VDD,External 1 16 180 3.8 1.8 to 5.5 -40 to 125
MCP4921 12 SPI External 0.75 4.5 350 6 2.7 to 5.5 -40 to 125
MCP4716 10 I2C External 0.188 6 400 2 2.7 to 5.5 -40 to 125
MCP47CMB11 10 I2C Internal,VDD,External 0.25 16 230 3.8 1.8 to 5.5 -40 to 125
MCP47CVB11 10 I2C Internal,VDD,External 1 16 330 3.8 1.8 to 5.5 -40 to 125
MCP47FEB11 10 I2C Internal,VDD,External 0.5 6 180 3.8 1.8 to 5.5 -40 to 125
MCP47FVB11 10 I2C Internal,VDD,External 0.5 6 180 3.8 1.8 to 5.5 -40 to 125
MCP4811 10 SPI Internal 0.5 4.5 400 2 2.7 to 5.5 -40 to 125
MCP48CMB11 10 SPI Internal,VDD,External 0.25 16 160 3.8 1.8 to 5.5 -40 to 125
MCP48CVB11 10 SPI Internal,VDD,External 0.25 16 160 3.8 1.8 to 5.5 -40 to 125
MCP48FEB11 10 SPI Internal,VDD,External 0.5 7.8 180 3.8 1.8 to 5.5 -40 to 125
MCP48FVB11 10 SPI Internal,VDD,External 0.5 7.8 180 3.8 1.8 to 5.5 -40 to 125
MCP4911 10 SPI External 0.5 4.5 350 6 2.7 to 5.5 -40 to 125
TC1321 10 I2C External 2 10 500 1 2.7 to 5.5 -40 to 85
MCP4706 8 I2C External,VDD 0.05 6 400 2 2.7 to 5.5 -40 to 125
MCP47CMB01 8 I2C Internal,VDD,External 0.1 16 230 3.8 1.8 to 5.5 -40 to 125
MCP47CVB01 8 I2C Internal,VDD,External 1 16 330 3.8 1.8 to 5.5 -40 to 125
MCP47FEB01 8 I2C Internal,VDD,External 0.25 6 180 3.8 1.8 to 5.5 -40 to 125
MCP47FVB01 8 I2C Internal,VDD,External 0.25 6 180 3.8 1.8 to 5.5 -40 to 125
MCP4801 8 SPI Internal 0.5 4.5 400 2 2.7 to 5.5 -40 to 125
MCP48CMB01 8 SPI Internal,VDD,External 0.1 16 160 3.8 1.8 to 5.5 -40 to 125
MCP48CVB01 8 SPI Internal,VDD,External 0.1 16 160 3.8 1.8 to 5.5 -40 to 125
MCP48FEB01 8 SPI Internal,VDD,External 0.25 7.8 180 3.8 1.8 to 5.5 -40 to 125
MCP48FVB01 8 SPI Internal,VDD,External 0.25 7.8 180 3.8 1.8 to 5.5 -40 to 125
MCP4901 8 SPI External 0.5 4.5 350 6 2.7 to 5.5 -40 to 125
TC1320 8 I2C External 0.8 10 500 1 2.7 to 5.5 -40 to 85
MCP47A1 6 I2C External 0.5 6 220 130 1.8 to 5.5 -40 to 125
MCP47DA1 6 I2C External,VDD 0.35 6 200 160 1.8 to 5.5 -40 to 125
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Resolution (bits)
Interface
Vref
DNL (LSB Max)
Output Settling Time (μs)
IDD Active (μA Max)
IDD Standby (μA Max)
Supply Voltage Range (V)
Temperature Range (°C)