F/V and V/F Converters
Products

Loading..
Product |
Frequency Range (kHz) |
INL (LSB Max) |
Analog Supply Voltage Range (V) |
Temperature Range (°C) |
Comments |
TC9400 |
100 |
2 |
-7.5 to 7.5 |
-40 to 85 |
V2F (0.05%), F2V (0.05%) @10kHz |
TC9401 |
100 |
2 |
-7.5 to 7.5 |
-40 to 85 |
V2F (0.01%), F2V (0.02%) @10kHz |
TC9402 |
100 |
2 |
-7.5 to 7.5 |
-40 to 85 |
V2F (0.25%), F2V (0.25%) @10kHz |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.