Low Power Clock Generation
Products

Loading..
Product |
Input Type |
# of Outputs |
Output Frequency (MHz) |
Output Logic |
Voltage |
Temp Range |
Current |
Dimensions |
Packages |
DSA612 |
Integrated MEMS |
2 |
0.002 to 100 |
LVCMOS |
1.8 - 3.3 |
-40 to 125 |
5.mA |
1.6x1.2, 2.0x1.6, 2.5x2.0 |
6\VFLGA |
DSA613 |
Integrated MEMS |
3 |
0.002 to 100 |
LVCMOS |
1.8 - 3.3 |
-40 to 125 |
5.2mA |
1.6x1.2, 2.0x1.6, 2.5x2.0 |
6\VFLGA |
DSC612 |
Integrated MEMS |
2 |
0.002 to 100 |
LVCMOS |
1.8 - 3.3 |
-40 to 125 |
5.mA |
1.6x1.2, 2.0x1.6, 2.5x2.0 |
6\VFLGA |
DSC613 |
Integrated MEMS |
3 |
0.002 to 100 |
LVCMOS |
1.8 - 3.3 |
-40 to 125 |
5.2mA |
1.6x1.2, 2.0x1.6, 2.5x2.0 |
6\VFLGA |
PL611-01 |
Crystal or Reference |
3 |
1 to 200 |
LVCMOS |
2.5, 3.3 |
-45 to 85 |
At CLK0=CLK1, 10MHz, load=15pF on each clock, 15mA |
3.0x1.7, 2.9x1.6 |
6\SOT-23, 8\MSOP, 8\SOIC |
PL611-30 |
Crystal or Reference |
3 |
5 to 400 |
PECL, LVDS, HCSL, CMOS |
2.5, 3.3 |
-45 to 85 |
At CLK0=CLK1, 10MHz, load=15pF on each clock, 15mA |
3.0x1.7, 2.9x1.6 |
8\MSOP, 8\SOIC |
PL611-31 |
Crystal or Reference |
3 |
5 to 200 |
PECL, LVDS, HCSL, CMOS |
2.5, 3.3 |
-45 to 85 |
At CLK0=CLK1, 10MHz, load=15pF on each clock, 15mA |
5.0x4.0 |
8\MSOP, 8\SOIC |
PL611s-18 |
Crystal or Reference |
2 |
0.5 to 125 |
LVCMOS |
1.8, 3.3 |
-45 to 85 |
VDD = 1.8V, 27 MHz, CLK032.768KHz, CLK1=27MHz, Load = 5 pF, 0.9mA |
3.0x1.7, 2.9x1.6 |
6\SOT-23, 6\UDFN |
PL611s-19 |
Reference |
2 |
0.5 to 125 |
LVCMOS |
1.8, 3.3 |
-45 to 85 |
@ VDD =1.8V, 32kHz, load=15pF |
3.0x1.7, 2.9x1.6 |
6\SOT-23, 6\UDFN |
PL611s-27 |
Reference |
2 |
65 to 125 |
LVCMOS |
1.8, 3.3 |
-40 to 85 |
|
3.0x1.7, 2.9x1.6 |
6\SOT-23, 6\UDFN |
PL613-01 |
Crystal or Reference |
8 |
1 to 200 |
LVCMOS |
1.8, 3.3 |
-45 to 85 |
VDD=1.8V, all 8 outputs @ 20 MHz, No load, 9.5mA |
3.0x3.0 |
16\TSSOP, 16\WQFN |
PL613-05 |
Crystal or Reference |
3 |
1 to 200 |
LVCMOS |
2.5, 3.3 |
-40 to 85 |
All outputs @ 20MHz, 1.8V, 10pF Load |
5.0x4.0 |
10\MSOP, 8\SOIC |
PL613-21 |
Crystal or Reference |
4 |
0.032 to 125 |
LVCMOS |
1.8, 3.3 |
-45 to 85 |
VDD=1.8V, CLK2,3,4 outputs at 40MHz, CLK1 output at 32.768kHz, No Load., 4.7mA |
3.0x3.0 |
16\WQFN |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.