Change Product Group
leftnavToggle

PCIe Clock Generation Products

Loading..
Product PCIe Gen # of Outputs Output Logic Input Type Voltage Dimensions Packages
DSA557-03 1/2/3/4 2 HCSL, LVDS, LVCMOS Integrated MEMS 2.5-3.3 3.2x2.5 14\VQFN
DSA557-04 1/2/3/4 3 HCSL, LVDS, LVCMOS Integrated MEMS 2.5-3.3 5.0x3.2 20\VQFN
DSA557-05 1/2/3/4 4 HCSL Integrated MEMS 2.5-3.3 5.0x3.2 20\VQFN
MX85 1/2/3/4/5 5 CMOS, PECL, LVDS, HCSL Integrated MEMS 2.5, 3.3 5.0x7.0 38\LLGA
MX87 1/2/3/4/5 6 CMOS, PECL, LVDS, HCSL Integrated Crystal 2.5, 3.3 7.0x7.0
PL602-22 1/2/3 1 HCSL Crystal or Reference 2.5, 3.3 5.0x4.0, 3.0x1.7 6\SOT-23, 8\SOIC
PL602-23 1/2/3 1 HCSL Crystal or Reference 2.5, 3.3 5.0x4.0, 3.0x1.7 6\SOT-23, 8\SOIC
SM802 5 8 HSCL Crystal or Reference 2.5, 3.3 3.0x3.5, 4.0x4.0, 5.0x5.0, 7.0x7.0 16\VQFN, 24\VQFN, 32\VQFN,
44\VQFN
SM806 1/2/3/4/5 6 CMOS, PECL, LVDS, HCSL Crystal or Reference 2.5, 3.3 4.0x4.0, 7.0x7.0 48\VQFN
ZL30250 1/2/3/4/5 3 CML, CMOS Crystal or Reference 3.3 5.0x5.0 32\VQFN
ZL30251 1/2/3/4/5 3 CML, CMOS Crystal or Reference 3.3 5.0x5.0 32\VQFN
ZL30260 1/2/3/4/5 6 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30261 1/2/3/4/5 6 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30262 1/2/3/4/5 10 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30263 1/2/3/4/5 10 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30264 1/2/3/4/5 6 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30265 1/2/3/4/5 6 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30266 1/2/3/4/5 10 LVDS, LVPECL, HCSL, CMOS, HSTL Crystal or Reference 2.5, 3.3 8.0x8.0 56\VQFN
ZL30281 1/2/3/4/5 3 CML, CMOS Crystal 3.3 5.0x5.0 32\VQFN
ZL30282 1/2/3/4/5 6 CML, CMOS Crystal 1.8, 3.3 8.0x8.0 56\VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
PCIe Gen
# of Outputs
Output Logic
Input Type
Voltage
Dimensions
Packages