Ultra-Low Jitter Clock Generation
Products

Loading..
Product |
Typical Jitter |
Input Type |
# of Outputs |
Output Logic |
Output Frequency Range (MHz) |
Voltage |
Temp Range |
Dimensions |
Packages |
MX87 |
0.078 |
Integrated Crystal |
6 |
CMOS, PECL, LVDS, HCSL |
12 to 875 |
2.5, 3.3 |
-40 to 85 |
7.0x7.0 |
|
SM802 |
0.260 |
Crystal or Reference |
8 |
HSCL |
11.4 to 840 |
2.5, 3.3 |
-40 to 85 |
3.0x3.5, 4.0x4.0, 5.0x5.0, 7.0x7.0 |
16\VQFN, 24\VQFN, 32\VQFN, 44\VQFN |
SM803 |
0.180 |
Crystal or Reference |
12 |
CMOS, PECL, LVDS, HCSL |
12 to 850 |
2.5, 3.3 |
-40 to 85 |
7.0x7.0, 9.0x9.0 |
48\VQFN |
SM806 |
0.078 |
Crystal or Reference |
6 |
CMOS, PECL, LVDS, HCSL |
12 to 875 |
2.5, 3.3 |
-40 to 85 |
4.0x4.0, 7.0x7.0 |
48\VQFN |
SM813XXX |
0.115 |
Crystal or Reference |
12 |
PECL, LVDS, HCSL, CMOS |
12 to 850 |
2.5, 3.3 |
-45 to 85 |
7.0x7.0 |
|
ZL30244 |
0.16 |
Crystal or Reference |
6 |
CML, CMOS |
0.000001 to 1035 |
3.3 |
-40 to 85 |
5.0x10.0 |
64\VFLGA |
ZL30245 |
0.16 |
Crystal or Reference |
6 |
CML, CMOS |
0.000001 to 1035 |
3.3 |
-40 to 85 |
5.0x10.0 |
64\VFLGA |
ZL30250 |
0.16 |
Crystal or Reference |
3 |
CML, CMOS |
0.000001 to 1035 |
3.3 |
-40 to 85 |
5.0x5.0 |
32\VQFN |
ZL30251 |
0.16 |
Crystal or Reference |
3 |
CML, CMOS |
0.000001 to 1035 |
3.3 |
-40 to 85 |
5.0x5.0 |
32\VQFN |
ZL30260 |
0.17 |
Crystal or Reference |
6 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30261 |
0.17 |
Crystal or Reference |
6 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30262 |
0.17 |
Crystal or Reference |
10 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30263 |
0.17 |
Crystal or Reference |
10 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30264 |
0.17 |
Crystal or Reference |
6 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30265 |
0.17 |
Crystal or Reference |
6 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30266 |
0.17 |
Crystal or Reference |
10 |
LVDS, LVPECL, HCSL, CMOS, HSTL |
0.000001 to 1045 |
2.5, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
ZL30281 |
0.16 |
Crystal |
3 |
CML, CMOS |
25 to 100 |
3.3 |
-40 to 85 |
5.0x5.0 |
32\VQFN |
ZL30282 |
0.16 |
Crystal |
6 |
CML, CMOS |
25 to 100 |
1.8, 3.3 |
-40 to 85 |
8.0x8.0 |
56\VQFN |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.