Change Product Group
leftnavToggle

All PIC32CM MC 32-bit MCU Products

Loading..
Product Pricing CPU Type Architecture MaxSpeed (MHz) Program Memory Size (KB) Capture/Compare/PWM Peripherals ADC Channels / ADC Input Max ADC Resolution (bits) Number of Comparators Motor Control PWM Channels
PIC32CM1216MC00032 $1.70 Cortex-M0+ 32 48 128 4,4,24 10 12 2 8
PIC32CM1216MC00048 $1.80 Cortex-M0+ 32 48 128 4,4,24 14 12 2 8
PIC32CM6408MC00032 $1.63 Cortex-M0+ 32 48 64 4,4,24 10 12 2 8
PIC32CM6408MC00048 $1.72 Cortex-M0+ 32 48 64 4,4,24 14 12 2 8
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Pricing
CPU Type
Architecture
MaxSpeed (MHz)
Program Memory Size (KB)
Capture/Compare/PWM Peripherals
ADC Channels / ADC Input
Max ADC Resolution (bits)
Number of Comparators
Motor Control PWM Channels