Change Product Group
leftnavToggle

High Rel Analog Mixed IC Products

Loading..
Product Function TempRange Min TempRange Max Operating Voltage Packages
MCP37D31ET 200 Msps - 16-bit ADC -55 125 1.2V / 1.8V 121\SIP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Function
TempRange Min
TempRange Max
Operating Voltage
Packages