High Rel Processors
Products

Loading..
Product |
CPU |
Max Operating Freq (MHz) |
Flash (Kbytes) |
Operating Voltage |
Temp Min (°C) |
Temp Max (°C) |
ATmegaET128 |
AVR 8-bit |
8 |
128 |
3.3V |
-55 |
125 |
ATmegaET64M1 |
AVR 8-bit |
8 |
64 |
3.3V |
-55 |
125 |
dsPIC33EP128GS808-ET |
dsPIC33 |
120 |
128 |
3.3V |
-55 |
125 |
SAMV71Q21ET |
ARM® Cortex®-M7 |
300 |
2048 |
3.3V |
-55 |
125 |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.