Change Product Group
leftnavToggle

Radiation Tolerant Analog Mixed IC Products

Loading..
Product Function Operating Voltage Total Ionizing Dose (TID) Single Event Latchup (SEL) Temp Min (°C) Temp Max (°C) Packages
MCP37D31RT 200 Msps - 16-bit ADC 1.2V / 1.8V 50 kRad >110 MeV.cm2 /mg -55 125 121\SIP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Function
Operating Voltage
Total Ionizing Dose (TID)
Single Event Latchup (SEL)
Temp Min (°C)
Temp Max (°C)
Packages