Change Product Group
leftnavToggle

Radiation Tolerant Memories Products

Loading..
Product Memory Type Memory Size Memory Organization Access Time / Frequency Operating Voltage TID - Total Ionizing Dose SEL - Single Event Latchup Temp. Min (°C) Temp. Max (°C) Packages
AT17LV010-10DP EEPROM (Serial) 1 Mbits 1M x1 400 kHz (TWI) 3.3V 20 kRad / 60 kRad (unbiased) >80 MeV.cm2 /mg -55 125
AT28C010-12DK EEPROM (Parallel) 1 Mbits 128 k x8 120 ns 5V 10 kRad / 30 kRad (unbiased) >80 MeV.cm2 /mg -55 125
SST38LF6401RT Flash (Parallel) 64 Mbits 4M x 16 90 ns 3.3V 50 kRad >78 Mev -55 125
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Memory Type
Memory Size
Memory Organization
Access Time / Frequency
Operating Voltage
TID - Total Ionizing Dose
SEL - Single Event Latchup
Temp. Min (°C)
Temp. Max (°C)
Packages