Change Product Group
leftnavToggle

Radiation Tolerant Commmunication Ics Products

Loading..
Product Protocols Com Channels Operating Voltage Total Ionizing Dose (TID) Single Event Latchup (SEL) TempRange Min (°C) TempRange Max (°C) Packages
VSC8540RT Ethernet 1x (10M/100Mbps) 1.5V / 1.8V / 2.5V / 3.3V 100 kRad >78 MeV.cm2 /mg -55 125 68\VQFN
VSC8541RT Ethernet 1x (10M/100M/1Gbps) 1.5V / 1.8V / 2.5V / 3.3V 100 kRad >78 MeV.cm2 /mg -55 125 68\VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Protocols
Com Channels
Operating Voltage
Total Ionizing Dose (TID)
Single Event Latchup (SEL)
TempRange Min (°C)
TempRange Max (°C)
Packages