Change Product Group
leftnavToggle

Rad Hard Processors Products

Loading..
Product CPU Max Operating Freq (MHz) Flash (kBytes) SRAM (kBytes) Operating Voltage TID - Total Ionizing Dose SEL - Single Event Latchup Temp Min (°C) Temp Max (°C) Packages
AT697F Leon2-FT - Sparc V8 100 0 0 1.8V Core / 3.3V IO 300 kRad >95 MeV.cm2 /mg -55 125 256\CQFP
AT7913E Leon2-FT - Sparc V8 50 0 64 1.8V Core / 3.3V IO 300 kRad >95 MeV.cm2 /mg -55 125
AT7991 Leon2-FT - Sparc V8 87 0 0 1.8V Core / 3.3V IO 300 kRad >62.5 MeV.cm2 /mg -55 125 352\CQFP
SAMRH71 arm Cortex M7 100 128 1024 1.8V Core / 3.3V IO 100 kRad >62.5 MeV.cm2 /mg -55 125 144\LQFP, 256\CQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
CPU
Max Operating Freq (MHz)
Flash (kBytes)
SRAM (kBytes)
Operating Voltage
TID - Total Ionizing Dose
SEL - Single Event Latchup
Temp Min (°C)
Temp Max (°C)
Packages