Change Product Group
leftnavToggle

Rad Hard Communication ICs Products

Loading..
Product Special Function TID - Total Ionizing Dose SEL - Single Event Latchup Operating Voltage Temp. Min (°C) Temp. Max (°C) Packages
ATC18RHA Digital 300 kRad >95 MeV.cm2 /mg 1.8V Core / 3.3V IO -55 125 132\CQFP, 196\CQFP, 256\CQFP,
352\CQFP, 472\CCGA, 472\CLGA,
625\CLGA
ATMX150RHA Mixed Digital / Analog 300 kRad >95 MeV.cm2 /mg 1.8V Core / 3.3V IO -55 125 196\TFBGA, 256\CQFP, 352\CQFP,
40\CERDIP, 625\CLGA, 64\CQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Special Function
TID - Total Ionizing Dose
SEL - Single Event Latchup
Operating Voltage
Temp. Min (°C)
Temp. Max (°C)
Packages