Change Product Group
leftnavToggle

TCXO Products

Loading..
Product Type Output Frequency Min (MHz) Output Frequency Max (MHz) Output Logic Frequency Stability (ppm) Pull Range (ppm) Temp. Range (⁰C) Supply Voltage (V) Jitter 12kHz-20MHz (fs–rms) Phase Noise 10Hz (dbc/Hz) Phase Noise 100kHz (dbc/Hz) Carrier(MHz) Dimensions Packages
MXT57 10 860 LVCMOS,LVPECL,LVDS,HCSL ±2.5, ±5.0 0 -40 to 85 2.375 - 3.63 7.0 x 5.0mm 6-pin 6/LLGA
VT-701 Standard 5 27 CMOS +/-0.5, +/-1.0 0 0~ +55 to -40 ~ +85 3.3, 5.0 0 -92 -149 10 5.0x7.0x2.0mm 10/DFN
VT-702 Stratum 3 5 52 +/-0.1, +/-0.28 0 0~ +55 to -40 ~ +85 3.0, 3.3, 5.0 0 -99 -152 10 5.0x7.0x1.9mm 4/LDFN
VT-704 Standard 5 52 +/-0.05, +/-1.0 0 0~ +55 to -40 ~ +85 2.5, 3.0, 3.3, 5.0 0 -95 -148 10 5.0x7.0x1.9mm 4/DFN
VT-706 Stratum 3 5 52 +/-0.1, +/-0.2 0 0~ +55 to -40 ~ +85 3.0, 3.3, 5.0 0 -102 -154 10 5.0x7.0x1.9mm 4/DFN
VT-800 Standard 10 40 +/-0.5, +/-1.0 0 0~ +55 to -40 ~ +85 3.0, 3.3, 5.0 0 -91 -149 10 5.0x3.2x1.1mm 4/LDFN
VT-802 Standard 2 50 +/-2.0 0 -20 ~ +70 to -40 ~ +85 2.5, 3.0, 3.3 0 -70 -155 12.8 5.0x3.2x1.2mm 4/LDFN
VT-803 Stratum 3 10 52 +/-0.1, +/-0.28 0 -20 ~ +70 to -40 ~ +85 2.5, 3.3, 5.0 0 -91 -150 26 5.0x3.2x1.5mm 8/LDFN
VT-820 Standard 8 45 +/-0.5 0 -20 ~ +70 to -40 ~ +85 1.8, 2.5, 3.0, 3.3 0 -91 -149 10 3.2x2.5x0.9mm 4/LDFN
VT-822 Standard 4 54 +/-2.0 0 -20 ~ +70 to -40 ~ +85 2.5, 3.3 0 -75 -152 10 3.2x2.5x1.0mm 4/VDFN
VT-840 Standard 10 52 +/-0.5, +/-1.0 0 -20 ~ +70 to -40 ~ +85 1.8, 2.5, 3.0, 3.3 0 -85 -148 26 2.5x2.0x0.9mm 6/VDFN
VT-841 Standard 10 52 +/-0.5, +/-1.0 0 -20 ~ +70 to -40 ~ +85 0 -91 -148 19.2 2.5x2.0x0.8mm 4/VDFN
VT-860 Standard 13 52 +/-0.05 0 -20 ~ +70 to -40 ~ +85 1.8, 2.5, 3.0, 3.3 0 -90 -145 26 2.0x1.6x0.8mm 4/VDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Type
Output Frequency Min (MHz)
Output Frequency Max (MHz)
Output Logic
Frequency Stability (ppm)
Pull Range (ppm)
Temp. Range (⁰C)
Supply Voltage (V)
Jitter 12kHz-20MHz (fs–rms)
Phase Noise 10Hz (dbc/Hz)
Phase Noise 100kHz (dbc/Hz)
Carrier(MHz)
Dimensions
Packages