Change Product Group
leftnavToggle

SAW Oscillators Products

Loading..
Product Type Output Frequency Min (MHz) Output Frequency Max (MHz) Output Logic Frequency Stability (ppm) Pull Range (ppm) Temp. Range (⁰C) Supply Voltage (V) Jitter 12kHz-20MHz (fs–rms) Phase Noise 10Hz (dbc/Hz) Phase Noise 100kHz (dbc/Hz) Carrier(MHz) Dimensions Packages
PS-702 Standard 150 1000 0 0~ +70 to -40 ~ +85 3.3 10 0 0 622.08 5.0x7.0x2.0mm 6/DFN
VS-702 Standard VCSO 150 1000 50 0~ +70 to -40 ~ +85 3.3 100 0 0 622.08 5.0x7.0x2.0mm 6/DFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Type
Output Frequency Min (MHz)
Output Frequency Max (MHz)
Output Logic
Frequency Stability (ppm)
Pull Range (ppm)
Temp. Range (⁰C)
Supply Voltage (V)
Jitter 12kHz-20MHz (fs–rms)
Phase Noise 10Hz (dbc/Hz)
Phase Noise 100kHz (dbc/Hz)
Carrier(MHz)
Dimensions
Packages