PSE Manager
Products

Loading..
Product |
Buy |
Status |
Documents |
Volume Pricing |
Standards Supported |
Ports |
2-Pair Power |
4-Pair Power |
Maximum Current |
PoE Class (0-8) |
PoE Type (1-4) |
FETs |
Sense Resistor |
Operating Temperature |
PoE Controller |
Host Interface |
Temperature Grade |
Packages |
PD39208 |
|
In Production |
 |
$3.81 |
IEEE 802.3af, IEEE 802.3at |
8 |
35.7W |
NA |
0.620A |
0-4 |
1-2 |
Internal 0.2 Ohm |
Internal 0.1 Ohm |
-40 to 85 |
PD39210 |
NA |
Industrial |
56/VQFN |
PD69101 |
|
In Production |
 |
$1.53 |
IEEE 802.3af, IEEE 802.3at |
1 |
36.25W |
NA |
0.725A |
0-4 |
1-2 |
Internal 0.3Ω |
External 0.5Ω |
–40 to 85 |
Auto mode |
Serial monitoring |
Industrial |
24/VQFN |
PD69104B1 |
|
In Production |
 |
$4.15 |
IEEE 802.3af, IEEE 802.3at, dual-IEEE 802.3at, UPoE |
4 |
36W |
72W |
0.725A |
0-4 |
1-2 |
Internal 0.3Ω |
External 0.36Ω |
–40 to 85 |
Auto mode |
I²C UART |
Commercial |
48/VQFN |
PD69108 |
|
Not Recommended for new designs |
 |
$7.36 |
IEEE 802.3af, IEEE 802.3at, UPoE, PoH |
8 |
50W |
100W |
1A |
0-4 |
1-2 |
Internal 0.3Ω |
External 0.36Ω |
–40 to 85 |
PD69100 / Marvell ISSR |
I²C UART |
Industrial |
Please call for package information |
PD69201 |
|
In Production |
 |
$1.84 |
IEEE 802.3af, IEEE 802.3at |
1 |
40W |
NA |
1A |
0-4 |
1-2 |
Internal 340 mOhms |
Internal 100 mOhms |
-40 to 85 |
Auto mode |
I2C |
Industrial |
Please call for package information |
PD69204T4 |
|
In Production |
 |
$3.53 |
IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, UPoE, PoH |
4 |
47.5W |
95W |
0.94A |
0-8 |
1-4 |
Internal 0.2Ω |
Internal 0.1Ω |
–40 to 85 |
PD69200 / PD69210 / Marvell ISSR |
|
Industrial |
56/VQFN |
PD69208M |
|
In Production |
 |
$5.70 |
IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, UPoE, PoH |
8 |
35.7W |
71.4W |
0.627A |
0-6 |
1-3 |
Internal 0.2Ω |
Internal 0.1Ω |
–40 to 85 |
PD69200 / PD69210 / Marvell ISSR |
|
Industrial |
56/VQFN |
PD69208T4 |
|
In Production |
 |
$6.26 |
IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, UPoE, PoH |
8 |
47.5W |
95W |
0.94A |
0-8 |
1-4 |
Internal 0.2Ω |
Internal 0.1Ω |
–40 to 85 |
PD69200 / PD69210 / Marvell ISSR |
|
Industrial |
56/VQFN |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.