Change Product Group
leftnavToggle

Video Transmitters Products

Loading..
Product Buy Status Documents 5K Pricing Downlink Speed (Gbps) Uplink Speed (Mbps) Power over Coaxial Cable Device Type Coaxial Cable Support Device Power Consumption Temp Range (° C) Clock-Data Recovery (CDR) Pin Compatible Packages
EQCO125T40 In Production $20.40 12.5 40 Yes Receiver 75-ohm and 50-ohm 125mW @1.25V -40 to 85 CDR for up- and downlink Yes 16/QFN
EQCO125X40 In Production $22.44 12.5 40 Yes Receiver 75-ohm and 50-ohm 125mW @1.25V -40 to 85 CDR for up- and downlink Yes 16/QFN
EQCO30T5 In Production $3.26 3.125 5 Yes Transmitter 75 and 50 Ohm 150mW -40 to 85 No CDR No 16/QFN
EQCO31T20 In Production $19.55 3.125 20 Yes Transmitter 75-ohm and 50-ohm <70mW @1.2V -40 to 85 No CDR No 16/QFN
EQCO31X20 In Production $15.30 3.125 20 Yes Receiver 75-ohm and 50-ohm 87.5mW @1.25V -40 to 85 CDR for up- and downlink Yes 16/QFN
EQCO62T20 In Production $25.66 6.25 20 Yes Transmitter 75-ohm and 50-ohm <70mW @1.2V -40 to 85 No CDR No 16/QFN
EQCO62X20 In Production $18.36 6.25 20 Yes Receiver 75-ohm and 50-ohm 100mW @1.25V -40 to 85 CDR for up- and downlink Yes 16/QFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Downlink Speed (Gbps)
Uplink Speed (Mbps)
Power over Coaxial Cable
Device Type
Coaxial Cable Support
Device Power Consumption
Temp Range (° C)
Clock-Data Recovery (CDR)
Pin Compatible
Packages