Change Product Group
leftnavToggle

Transceivers Products

Loading..
Product Buy Status Documents 5K Pricing Temp Range Min.(° C) Temp Range Max.(° C) Power Consumption Package Size (mm) Package Type Pin Count Package Pitch Operating Voltage Min (V) Operating Voltage Max (V) Storage Temp Range Min.(° C) Storage Temp Range Max.(° C) Packages
EQCO30R5 In Production $4.02 -40 85 150mW 4x4 QFN 16 0.65mm pin pitch 3.15 3.45 16/QFN
EQCO31R20 In Production $19.55 -40 85 <70mW @1.2V 4x4 QFN 16 0.65mm pin pitch 1.15 1.25 -65 150 16/QFN
EQCO31T20 In Production $19.55 -40 85 <70mW @1.2V 4x4 QFN 16 0.65mm pin pitch 1.15 1.25 -65 150 16/QFN
EQCO62R20 In Production $25.66 -40 85 <70mW @1.2V 4x4 QFN 16 0.65mm pin pitch 1.15 1.25 -65 150 16/QFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Temp Range Min.(° C)
Temp Range Max.(° C)
Power Consumption
Package Size (mm)
Package Type
Pin Count
Package Pitch
Operating Voltage Min (V)
Operating Voltage Max (V)
Storage Temp Range Min.(° C)
Storage Temp Range Max.(° C)
Packages