We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK030

PIC32MX CLICKER


  • PIC32MX534F064H MCU, delivering 80MHz/105 DMIPS of processing power, 64 KB of Flash, 16 KB of RAM
  • USB Mini-B connector
  • Two LEDs, two push buttons, and a reset button
  • mikroProg connector and headers for interfacing with external electronics

Overview


PIC32MX clicker is an amazingly compact starter development kit which brings the innovative mikroBUS™ host socket to your favorite microcontroller. Connect the desired click board to enhance it with awesome features. It’s preprogrammed with fast USB HID bootloader. Use it to upload your firmware and clicker will become a working device. The board features everything you need to get started: 32-bit PIC32MX534F064H microcontroller, USB connector, two LEDs and push buttons, reset button, mikroProg connector, and headers for interfacing with external electronics.

MikroElektronika is a trusted third-party tool provider