Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TMIK020 - Bluetooth Click by MikroElektronika

Part Number: TMIK020

Summary:

Bluetooth click is an accessory board in the mikroBus™ form factor. Enrich your design with Bluetooth® capability with up to 100m range. Board offers low power, highly economical Bluetooth radio for adding wireless capability to your products. On-board RN-41 module with UART interface is easy and simple to use. Board is designed to use 3.3V power supply only. 

Note:

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Simple UART communication interface
    • Fully qualified Bluetooth 2.1/2.0/1.2/1.1 module
    • Low power 30mA connected, less then 10mA sniffmode

Summary

Bluetooth click is an accessory board in the mikroBus™ form factor. Enrich your design with Bluetooth® capability with up to 100m range. Board offers low power, highly economical Bluetooth radio for adding wireless capability to your products. On-board RN-41 module with UART interface is easy and simple to use. Board is designed to use 3.3V power supply only. 

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider