Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ExpLoRer LoRa Board for EU/IN (868 MHz)

Part Number: THW1022

Summary:

The ExpLoRer LoRa Board for EU/IN (868 MHz) is an easy-to-use development board based on SAMD21 Cortex® - M0+ microcontroller. The board features RN2483 LoRaWAN module along with an RN4871 Bluetooth 4.2 BLE module.

This small development board comes with two rows of standard headers for feature expansion and rapid prototyping. The SODAQ ExpLoRer board also includes a micro USB port

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • On board 32-bit SAMD21 ARM Cortex M0+ based flash microcontroller
    • Fully certified 868 MHz RN2483 LoRa® module
    • RN4871 Bluetooth 4.2 module (BLE) with ceramic antenna
    • ATECC508A crypto device for LoRa key storage
    • On board MCP9700 temperature sensor
    • LiR2450 rechargeable battery 120mAh, 3.6V
    • Micro USB connector for debug and charging
    • RGB LED for status indication

Summary

The ExpLoRer LoRa Board for EU/IN (868 MHz) is an easy-to-use development board based on SAMD21 Cortex® - M0+ microcontroller. The board features RN2483 LoRaWAN module along with an RN4871 Bluetooth 4.2 BLE module.

This small development board comes with two rows of standard headers for feature expansion and rapid prototyping. The SODAQ ExpLoRer board also includes a micro USB port for debug as well as for charging purposes.

For information on board hardware, software documentation, and how to get started using the ExpLoRer LoRa board visit the SODAQ page.

Package Contents

ExpLoRer LoRa Board
Micro USB Cable