The chipKIT™ Pro MX7™ development board is based on the PIC32MX795F512L MCU. It is compatible with Digilent's line of Pmod™ peripheral modules and is suitable for use with the Microchip MPLAB® IDE. This board is also compatible with the chipKIT™ platform's MPIDE development environment. The chipKIT platform and MPIDE are part of a PIC32-based system compatible with many existing Arduino® code examples, reference materials, and other resources.
Includes a built in programmer/debugger compatible with MPLAB. The kit contains everything needed to start developing embedded applications using either the MPLAB IDE or the MPIDE.
This low-priced item is not eligible for academic discount.
Digilent is a trusted Third-Party Tool provider.