We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL008

TDGL008 - CHIPKIT MX3 DEVELOPMENT BOARD

Overview

The chipKIT™ MX3™ by Digilent is a microcontroller development board based on the PIC32MX320F128H MCU. It is compatible with Digilent`s line of Pmod™ peripheral modules, and is suitable for use with the MPLAB® IDE and PICkit™ programmers. The chipKIT MX3 is also compatible for use with the chipKIT platform's MPIDE development environment. The chipKIT platform with MPIDE is a PIC32-based ecosystem compatible with many existing Arduino® code examples, reference materials and other resources.

This low-priced item is not eligible for academic discount.

  • PIC32MX320F128H MCU
  • 128K Flash, 16K RAM
  • 80 MHz maximum operating frequency
  • 42 I/O pins
  • 12 analog inputs
  • chipKIT bootloader installed

Cannot load image!

Live Chat

Need Help?

Privacy Policy