Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN52 Bluetooth Audio Evaluation Kit

Part Number: RN-52-EK

Summary:

The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR.  It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

This kit
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Based on the RN52 Bluetooth audio module
    • Demonstrates key features of the RN52 module for embedded systems
    • Allows designers to develop prototypes and proof of concept
    • Dual channel audio output and input available in analog and digital formats
    • Provides interface to external devices
    • USB port to supply power and access to command interface
    • Built-in amplifier for stereo audio output and 6 function buttons
    • Additional support for codecs such as aptX®, AAC, MP3, and others

    Supported Bluetooth Profiles:

    • A2DP stereo audio (sink mode, SBC codec)
    • AVRCP media player remote control
    • HFP/HSP can accept a phone call from mobile phone
    • SPP allows serial data over UART
    • iAP Profile discovery

Summary

The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR.  It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

This kit contains rechargeable speakers and a microphone.

Package Contents

  • RN52 Evaluation Board
  • 2 Mini-USB speakers
  • Microphone
  • USB cable