Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN-42 Bluetooth Evaluation Kit

Part Number: RN-42-EK

Summary:

Not Recommended for new designs.  Please consider the RN4678 PICtail.

 

The RN-42-EK is a fully certified Class 2 Bluetooth evaluation kit for the RN42 module. It has the flexibility to

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • Evaluation board with USB interface
    • Fully certified Bluetooth 2.1 + EDR/2.1/2.0/1.1 module
    • Low power (8-30 mA connected, 2 mA idle)
    • Embedded Bluetooth stack profiles included (requires no host stack): GAP, SDP, RFCOMM and L2CAP, with SPP, HID, and DUN profiles
    • Supports various modes including HCI and SPP/DUN
    • FCC, IC, CE certified, RoHS compliant

Summary

Not Recommended for new designs.  Please consider the RN4678 PICtail.

 

The RN-42-EK is a fully certified Class 2 Bluetooth evaluation kit for the RN42 module. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL UART interface. The status LEDs, switches, and signal headers enable rapid prototyping and integration into existing systems.

Package Contents

  • RN42 Evaluation Board
  • USB cable