We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RN-1723-LPCM

RN1723 WI-FI IOT DEVELOPMENT BOARD


  • PIC32MX + RN1723
  • WolfSSL demo with Cloud Connectivity
  • PICtail Connector
  • POT, Temp Sensor
  • USB interface for PC
  • Powered by 2 AA batteries

Overview


The RN1723 Development Board provides a platform to evaluate Microchip’s RN1723 module for low-power client applications.  The development kit comes with the RN1723 Development Board, which is pre-loaded with demonstration software that enables users to explore the features of the RN1723 IEEE 802.11 b/g Wi-Fi® module.

The development board is also expandable through a PICtail™ expansion interface that enables users to extend its functionality by adding various sensor/transceiver expansion boards.

RN1723 Development Board is a great tool that demonstrates how to easily enable IoT applications with the RN1723 module.  The RN1723 Development Board incorporates the main components and features that make connecting to and transmitting data to a Web-based server, a straightforward process for designers.
Package Contents
  • RN1723 Development Board
  • 2 AA batteries
  • USB cable

Documentation


Title
Document Id
RN1723 Development Board User's Guide Download 43fbf88d-ffc8-4bd8-ab6a-b584f8107e44

Software


Title
Date
RN1723 Development Board Server Download 26 Jan 2016
RN1723 Development Board Firmware Download 26 Jan 2016