The MIC5280 eval board is used to demonstrate the features of the MIC5280 high performance low dropout regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.
N/A
The MIC5280 evaluation board requires an input power source that is able to deliver greater than 0.1A at +120VDC.