The MIC24055 DC/DC synchronous buck regulator operates over an input supply range of 4.5V to 19V and provides a regulated output at up to 12A of load current. The output voltage is adjustable down to 0.8V with a typical accuracy of ±1%. The device operates at a switching frequency of 600kHz, which remains relatively constant with changes in input voltage and output load. The basic parameters of the MIC24055 evaluation board are a VIN supply of 5V to 19V, output voltage of 0.8V to 5V at 12A(1), and 600kHz switching frequency.
To view this video, please click manage cookies below and accept functional cookies.