Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP401X Evaluation Board

Part Number: MCP401XEV

Summary:

The MCP401XEV Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP40D18 Digital Potentiometer device. This device is similar to the following devices:

  • MCP40D17
  • MCP40D19
  • MCP4017
  • MCP4018
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • MCP40D18-103AE/LT is installed
    • 0Ω resistors connect MCP40D18 VDD and VSS signals to the appropiate Power or Ground plane
    • 0Ω resistors connect MCP40D18 A terminal signal to Power plane (voltage divider configuration)
    • Silk-screen area to write specifics of implemented circuit
    • PICkit Serial Analyzer Header
    • Footprints for optional passive components

Summary

The MCP401XEV Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP40D18 Digital Potentiometer device. This device is similar to the following devices:

  • MCP40D17
  • MCP40D19
  • MCP4017
  • MCP4018
  • MCP4019
The board uses the SC70EV Generic PCB and has been populated for the MCP40D18. The 6-pin header (PICkit Serial) has been jumpered to the MCP40D18’s appropriate pins. This allows the PICkit Serial to communicate with the device. The User's Guide includes demonstrations of the PICkit Serial controlling the MCP40D18 device. Additional blank PCBs may be ordered by using the order number: SC70EV. Each SC70EV kit contains 5 PCBs.

Devices Supported: MCP40D18, MCP4017, MCP4018, MCP4019, MCP40D17, MCP40D19

Package Contents

The MCP401XEV Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP40D18 Digital Potentiometer device. This device is similar to the following devices:

  • MCP40D17
  • MCP40D19
  • MCP4017
  • MCP4018
  • MCP4019
The board uses the SC70EV Generic PCB and has been populated for the MCP40D18. The 6-pin header (PICkit Serial) has been jumpered to the MCP40D18’s appropriate pins. This allows the PICkit Serial to communicate with the device. The User's Guide includes demonstrations of the PICkit Serial controlling the MCP40D18 device. Additional blank PCBs may be ordered by using the order number: SC70EV. Each SC70EV kit contains 5 PCBs.

Devices Supported: MCP40D18, MCP4017, MCP4018, MCP4019, MCP40D17, MCP40D19