Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MAQ5280YME Evaluation Board

Part Number: MAQ5280YME-EV

Summary:

The MAQ5280 eval board demonstrates the features of the MAQ5280, a high performance, linear regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Documents

Product Features

    Refer to User Guide.

Summary

The MAQ5280 eval board demonstrates the features of the MAQ5280, a high performance, linear regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.