This plug-in module comes with a ATSAME54 32-Bit ARM Cortex M4MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].
Low Voltage BLDC Kit - DM330021-2
High Voltage BLDC
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
MCU Family Features
The SAM E5X micro-controller series features a 32-bit ARM Cortex-M4 processor with Floating Point Unit (FPU), running up to 120 MHz,up to 1 MB Dual Panel Flash with ECC, and up to 256 KB of SRAM with ECC .It also adds a 10/100 Ethernet MAC and 2 CAN-FD ports targeted for industrial automation ,automotive applications and general purpose applications requiring Wired connectivity. This series offers excellent features with class leading power performance and integrated hardware security making it an ideal choice for low power secure connected applications.
This plug-in module comes with a ATSAME54 32-Bit ARM Cortex M4MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].
Low Voltage BLDC Kit - DM330021-2
High Voltage BLDC Kit - DM330023-3
Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately.
PLEASE NOTE: For use with the MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC.
AC320202 Isolated Debugger Interface
SAME54 Motor Control PIM Information SheetSAME54 Motor Control Plug In Module