We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA320021

PIC32MX254F256 PIM FOR EXPLORER 16

Overview

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The capabilities of PIC32MX1/2 XLP family of devices can be demonstrated with the PIC32MX274F256 PIM using Explorer 16 development board. It enables USB and demonstrates the low power sleep and deep sleep features of the PIC32MX XLP series.

It is code compatible with existing PIC32MX projects.

PIC32MX254F256 72Mhz / 116DMIPS eXtreme Low Power (XLP) class device with 256K Flash, 64K RAM, USB and SPI/I2S

PIC32MX254 Audio Plug In Module

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32MX274F256D USB/Graphics 44-pin to 100-pinTQFP Plug-In Module (PIM) IS Brochures Download
How to Setup MPLAB Harmony v3 Software Development Framework Tech Brief PDF | HTML

Live Chat

Need Help?

Privacy Policy