We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV31E34A

PIC32MK MCM CURIOSITY PRO DEVELOPMENT BOARD

  • PIC32MK MCM MCU
  • 2x DB9 CAN-FD connectors + 2x Pin-Header CAN-FD connectors
  • USB Host and USB Device connectors
  • 2x mikroBUS™ expansion connectors
  • multiple LED's and Push-buttons
  • All I/O pins accessible via pin-headers

 

Overview


The PIC32MK MCM Curiosity Pro Dual-USB development kit is targeted for multi-USB or multi-CAN-FD development options. This board features direct access to both USB modules on the PIC32MK device, as well as access to all four CAN-FD ports. Additional expandability is via 2x Mikro connectors as well as all device pins being available through headers. This board features the PICKit 4 on-board debugger / programmer and can be powered directly from USB or from an external power supply.

Documentation


Title
Document Id
PIC32MK MCM Curiosity Pro Users Guide Download 163e781c-e536-487e-9206-031e1a0ff3e5
PIC32MK MCM Curiosity Pro Development Board Design Documentation Download a545bd1e-716d-4073-a574-f247479986bf
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
How to Perform ADC Conversions with DMA Data Transfers on PIC32MK Devices Using MPLAB Harmony v3 Tech Brief Download 6801ca28-11cc-4fa6-8ccd-9ee183c1b25a
How to Use the DMA CRC Generator on PIC32MX/PIC32MZ/PIC32MM Devices Download 6407227f-6fc1-4600-af33-d4b9b66a2c0a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Getting Started Extended Application on PIC32MK MCM Curiosity Pro Development Board 04 Sep 2022 Link
More application demos on PIC32MZ MCM Curiosiy Pro Development Board and other Development Boards/Kits having the same part number (PIC32MK1024MCM100) 19 Jul 2024 Link