We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV15N46A

PIC32CM MC00 CURIOSITY PRO EVALUATION KIT

  • PIC32CM1216MC00048 MCU
  • Arm® Cortex®-M0 Processor
  • On-board programmer / debugger interface
  • Arduino Shield compatible headers
  • Position Decoder (PDEC) interface
  • USB or external 3.3V or 5V power
  • Multiple buttons and LED's

Overview


The PIC32CM MC00 Curiosity Pro is an all-in-one development board for developers to get started with the PIC32CM series of devices.  This board features access to all device GPIO, Arduino Shield compatible headers, and an on-board programmer/ debugger interface for use with MPLABX tools. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of 5V applications as PIC32C and SAMC MCUs include:

Documentation


Title
Document Id
PIC32CM MC00 Curiosity Pro Evaluation Kit User Guide Download b2060c7a-cb21-44a6-928a-d6d96dd97c15
PIC32CM MC00 Curiosity Pro Evaluation Kit Design Documentation Download ed50e205-3c66-475f-bd6e-1d71ff177900
PIC32CM MC00 Family Data Sheet PDF | HTML 07b327c0-12e1-4b61-87cf-2a0dfd8eaee7
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15
Atmel START to MPLAB Harmony v3 Migration Guide Download f8b45943-2702-4154-afab-fad5f5bed6b0
PIC32CM MC00 Family Silicon Errata and Data Sheet Clarifications Download 0520b77a-82e7-4a98-a2a5-43de74591945
Migrating ASF SAM C21 Application to MPLAB Harmony v3 PIC32CM MC Link b01b250e-30ce-4819-8ee4-b939f55c0acc
Build MPLAB Harmony v3 Project with Arm GCC Toolchain in MPLAB X IDE Link 25f7dd18-0f24-4e53-bae5-fe86c2733a2e
Build MPLAB Harmony v3 project with ARM GCC toolchain in MPLAB X IDE Link f56f2f14-25ba-4061-859f-147668875c05

Application Notes


Title
Date
Document Category
AN3589 - Using Sigma-Delta Analog-to-Digital Converter on SAMC MCU with MPLAB Harmony v3 10 Aug 2020 Link Application Notes

Software


Title
Date
Getting Started Application on PIC32CM MC00 Curiosity Pro Development Board 30 Apr 2025 Link
More application demos on PIC32CM MC00 Curiosity Pro Development Board and other Development Boards/Kits having the same part number (PIC32CM1216MC00048) 18 Jul 2024 Link