Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F15244 Curiosity Nano Evaluation Kit

Part Number: EV09Z19A

Summary:

Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC16F15244 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PIC16F15244 Microcontroller
      • One Yellow User LED
      • One Mechanical User Switch
    • On-Board Debugger:
      • Board identification in MPLAB® X IDE
      • One green power and status LED
      • Programming and debugging
      • Virtual serial port (CDC)
      • One debug GPIO channel (DGI GPIO)
    • USB Powered
    • Adjustable Target Voltage:
      • MIC5353 LDO regulator controlled by the on-board debugger
      • 1.8-5.1V output voltage (limited by USB input voltage)
      • 500 mA maximum output current (limited by ambient temperature and output voltage)

Summary

Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC16F15244 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC16F15244. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Package Contents

  • PIC16F15244 Curiosity Nano evaluation board
  • Two 100mil, 1x15 pin header strips