The EPD Xplained Pro, from Pervasive Displays, is an extension kit for the Xplained Pro evaluation platform and is designed to kick-start e-Paper display (EPD) development using microcontrollers.
Supports driving Pervasive Displays 1.44", 2" and 2.7" EPD panels
On-board 8M bits serial Flash memory and temperature sensor
On-board LDO voltage regulator to 3V for EPD operation
Open documentation, driving waveform for EPD panel
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}