Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Wi-Fi Client Module Development Kit (WCM)

Part Number: DM182023

Status: Mature Product

Summary:

Microchip’s DM182023 development kit gives embedded software developers access to a comprehensive set of open source tools for use with Exosite’s advanced cloud-based IoT PLATFORM, enabling them to fast-track their IoT initiatives.
The connectivity the Exosite IoT platform is ensured by an MRF24WG0 Wi-Fi module, agency certified IEEE 802.11 b/g Wi-Fi radio transceiver

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Getting Started
Getting Started


There are currently no documents or software to display.

Product Features

    • Kit come pre-loaded with ExositeReady firmware
    • Easy and quick setup time to connect to the Exosite cloud service.
    • Connectivity supported by the Wi-Fi MRF24WG module
    • 32-but micro-controller PIC32MX695F512H
    • Four press button and four LED to simulate actuators and indicators
    • Quickly activate a new device on Exosite cloud and save CIK to NVMemory.
    • Periodically send 'Heart Beat' data to draw a triangle wave to Exosite cloud.
    • Send button press report to Exosite cloud to trigger an email or sms alert.
    • Read 'LED' data source on Exosite cloud to turn device LED1 on and off.

Summary

Microchip’s DM182023 development kit gives embedded software developers access to a comprehensive set of open source tools for use with Exosite’s advanced cloud-based IoT PLATFORM, enabling them to fast-track their IoT initiatives.
The connectivity the Exosite IoT platform is ensured by an MRF24WG0 Wi-Fi module, agency certified IEEE 802.11 b/g Wi-Fi radio transceiver module. The MRF24WG0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The micro-controller at the heart of this kit is a PI32MX 32-bit controller.
The Microchip WCM is the first product to be certified as ExositeReady™ which certifies that a production ready port of the ExositeReady™ Embedded SDK is available and ready for use in your application.

Package Contents

  • The DM182023 WCM board with the pre-loaded firmware