Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM W25 Xplained Pro Evaluation Kit

Part Number: ATSAMW25-XPRO

Summary:

The SAMW25 Xplained Pro evaluation kit is a wireless hardware platform to evaluate the ATSAMW25H18-MR510PB Wi-Fi module which is based on the industry - leading low - power 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip) combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • The  ATSAMW25H18-MR510PB Wi-Fi module with 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip) combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller
    • Embedded debugger (EDBG)
      • USB interface
      • Programming and debugging on board SAMW25 through Serial Wire Debug (SWD)
      • Virtual COM-port interface to target via UART
      • Microchip Data Gateway Interface (DGI) to target via SPI, I2C, GPIO
      • One yellow status LED, one green LED - Board Power status
    • Three possible power sources
      • External power
      • Target USB
      • Embedded debugger USB
    • Two mechanical buttons (user and reset button)
    • One yellow user LED
    • One Wi-Fi Status LED
    • One extension header
    • Embedded debugger USB
    • Target USB
    • 8Mbit Serial Flash
    • 32KHz crystal
    • 12MHz crystal (EDBG)
    • Supported with application examples in Atmel Software Framework (ASF)

Summary

The SAMW25 Xplained Pro evaluation kit is a wireless hardware platform to evaluate the ATSAMW25H18-MR510PB Wi-Fi module which is based on the industry - leading low - power 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip) combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMW25H18-MR510PB Wi-Fi module and explains how to integrate the device in a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger and no external tools are necessary to program or debug the ATSAMW25H18-MR510PB Wi-Fi module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development of custom designs.