Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM4N Xplained Pro Evaluation Kit

Part Number: ATSAM4N-XPRO

Summary:

The SAM4N Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAM4N16C microcontroller. Supported by the integrated development platform Atmel Studio, the kit provides easy access to the features of the SAM4N and explains how to integrate the device in a customer design. Xplained Pro evaluation kits can expand their functionality by connecting Xplained Pro extension kits to View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • ATSAM4N16 microcontroller
    • One reset button
    • One yellow user LED
    • One user pushbutton - Wake-up, bootloader entry or general purpose
    • 32.768kHz crystal
    • 12MHz crystal
    • 3 Xplained Pro extension headers
    • 3 SPARE signal connector
    • Embedded debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming
      • Data Gateway Interface: USART, TWI and 4 GPIOs
      • Virtual COM port (CDC).
    • USB powered
    • Supported with application examples in Atmel Software Framework

Summary

The SAM4N Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAM4N16C microcontroller. Supported by the integrated development platform Atmel Studio, the kit provides easy access to the features of the SAM4N and explains how to integrate the device in a customer design. Xplained Pro evaluation kits can expand their functionality by connecting Xplained Pro extension kits to them.

The ATSAM4N-XPRO evaluation kit does not include extension boards.

For a complete and ready to go package, the ATSAM4N-XSTK starter kit includes the I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro extension kits.