Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM4L8 Xplained Pro Starter Kit

Part Number: ATSAM4L8-XSTK

Summary:

The SAM4L8 Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4L8 Cortex®-M4 processor-based microcontroller. The SAM4L8 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATSAM4L8-XSTK starter kit includes Xplained Pro extension kits 

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • SAM4L8CA microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton (wake-up, bootloader entry or general purpose)
    • One QTouch button
    • One yellow user LED
    • USB interface, host and device function (shared physical interface)
    • 32.768kHz crystal
    • 12MHz crystal
    • 4 Xplained Pro extension headers
    • One custom extension header for segment LCD displays
    • LDO/Buck regulator mode selection
    • LCD cluster power configuration option
    • Embedded debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming and debugging
      • Data Gateway Interface: USART, TWI, 4 GPIOs
      • Virtual COM port (CDC)
    • USB powered
    • Supported with application examples in Atmel Software Framework

Summary

The SAM4L8 Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4L8 Cortex®-M4 processor-based microcontroller. The SAM4L8 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATSAM4L8-XSTK starter kit includes Xplained Pro extension kits I/O1 Xplained Pro, OLED1 Xplained Pro, PROTO1 Xplained Pro, and SLCD1 Xplained Pro.

If the MCU evaluation board is all you need, the ATSAM4L8-XPRO evaluation kit is available and does not include extension boards.

Package Contents

  • SAM4L8 Xplained Pro evaluation Kit
  • IO1 Xplained Pro extension kit
  • OLED1 Xplained Pro extension kit
  • PROTO1 Xplained Pro extension kit
  • SLCD1 Xplained Pro extension kit
  • 2 x Micro-USB cables
  • 1 x Micro-USB-B to USB-A female adapter