We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00786

HV98100 120VAC OFF-LINE LED DRIVER EVALUATION BOARD

Overview

The HV98100 120VAC Off-Line LED Driver Evaluation Board is designed to demonstrate the performance of Microchip Technology Inc's HV98100 LED Driver IC. The evaluation board drives a 120V LED string at 120mA from a 120VAC input voltage with high input Power Factor and low Total Harmonic Distortion.

  • Input Voltage = 100V to 135VAC, 60 Hz
  • LED String Voltage = 92V - 133V
  • LED Current = 120 mA ± 5%
  • Input Power Factor: >0.99
  • Input Total Harmonic Distortion: <5%
  • Output Short-circuit protection with auto-restart
  • Output Open-circuit protection with auto-restart
  • Meets CISPR-15 Conducted Emissions standards
  • HV98100 120VAC Off-Line LED Driver Evaluation Board (ADM00786)
  • Important Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00786 BOM Board Design Files Download
ADM00786 Gerbers Board Design Files Download
ADM00786 Schematic Board Design Files Download
HV98100/HV98101 Non-Dimmable, Off-Line, LED Driver with Low Total Harmonic Dis Data Sheets Download
HV98100 LED Driver User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy